placeholder

electronica 2018 - visit MPS in Hall C4 121

Stop by our booth to see live product demonstrations 

  • DC-DC Power Module Family - MPM power modules offer integrated DC-DC power solutions in a single molded package with superior performance, ultra-small form factors, and minimized design time.
  • DC/DC Field Programmable Multi-Topology Converter - The mEZMPB22M05A is a field programmable DC/DC converter. This module can be configured as different power topologies, including buck-boost, dual output buck, and high power boost
  • mEZ Plug & Play DC-DC Power Module Solutions – The mEZ modules series offers a complete DC-DC power solution on an open-frame module with every component required, allowing a designer to simply drop the module into a design.
  • 16-Channel Current Sink LED Driver for Automotive Dynamic Lighting for Signaling -The MPQ7221 is a 16-channel LED driver that operates in a wide input voltage from 4V to 18V.
  • Highly Integrated and Accurate Motor Driver IC, DC/DC Power Module and Position Sensor for control of DC Brush Motor Position
  • OB7 Productive Robotic Arm featuring over 14 MPS Position Sensors
    Powerful and Smart, the OB7 is the truly collaborative robot for automating all areas of manufacturing.
  • World’s FirstFully Integrated 60W Buck-Boost Converter for USB PD -The board features a dual 60W USB PD solution with two MPQ4230 ICs and two USB PD controllers
  • BMS Reference design for E-Mobility and E-PowerTools - This solution demonstrates up to 16 series cells and 75V max, up to 20A discharge current, over-voltage and under-voltage protection, and charge & discharge over-current protection.
  • MPS mCar – The mCar is a demonstration and platform for MPS technologies.  It integrates MPS power and motion control components in a real, large scale system, including brushless-DC motor control modules (MP6570) used for steering and shock actuation, and magnetic angle sensors (MA702) used in the steering wheel, foot pedal, frame pivot, and final steering axis output sensing.  In addition there are also voltage converters and regulators, power drivers, and several other ICs utilized in the MCU, battery support, and communication subsystems

placeholder